HVAC control never looked so good
- Color touchscreen with intuitive user interface
- Upscale look and feel
- Space temperature with optional humidity sensor
- Customizable layout, including landscape or portrait orientation
- Password protection which makes it easy to manage which functions users can access
- Access and change almost any point in the controller, including scheduling
- Sylk bus connectivity
- TR120
Unmatched access and control
- Space temperature sensor with optional humidity sensor
- Sylk enabled to save installation time
- Simple two-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
- Compatible with Stryker, Spyder Classic, and CIPer 30 controllers
- Sleek design with an easy-to-use interface
- Models available with temperature only or temperature and humidity
- Access and change almost any point in the controller, including scheduling with the TR75
- Customizable screen layout to fit different applications and end-user needs
- Any combination of up to four Zio modules can be installed on a single Sylk bus
- TR75/TR71
Simple and easy installation for any application
- Space temperature sensor with optional humidity or CO2 detection
- Sylk enabled to save installation time
- Simple two-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
- Compatible with Stryker, Spyder Classic, and CIPer Model 30 controllers
- Sleek design with an easy-to-use interface
- Models available with and without a display and with or without humidity and/or CO2
- Integrated CO2 sensor allows for Demand Control Ventilation to reduce building operating costs
- Great for retrofits using just two of the existing wires
- Product Resources for TR42/TR40