Energy meters with smart monitoring
- Auto-ranging power supply from 100 to 480 volts
- Field calibration of .333v current sensors from 25 to 5,000 amps
- App-supported setup and commissioning for installation ease Integrated analysis functions installation self-diagnosis
- Emulates existing EMS/BMS software for simplified retrofit integration and communications
- Smart mobile app and Bluetooth connectivity for fast, accurate readings
- Features include accurate status display and on-board set up capabilities
- Approved globally for Revenue Grade Billing ANSI C12.20 Class 0.5
- UL/CUL listed
- Advanced cybersecurity with crypto chip technology
- Product Resources for E-Mon® Class 6000 Submeters
Make the invisible, visible for true energy management.
- Performance monitoring to measure energy usage before and after implementing an energy-savings plan
- Monitor main circuits/panels to determine where energy is being used
- Tenant submetering to track tenant consumption for billing purposes
- Cost allocation to monitor multiple points in a building to divide utility bills based on department consumption
- On-the-spot readings provide instant information right at the installed location
- Work with a variety of building automation systems
- Works with WEBs-AX Energy Analytics, Tenant Billing and E-Mon Energy Software
- Product Resources for E-Mon® Submeter Series