Duct mounting for sensing of duct air temperature
- Available in 6, 12 and 18 inch or 12 and 24 foot
- Available in 10K type II or 10K type III and 20K
- Metal wiring box enclosure
- Duct Mount Sensors
Weatherproof for outdoor use.
- Weatherproof
- Plastic enclosure
- Connects to 1/2" conduit
- Available in 10K type II or 10K type III and 20K
- Outdoor Temperature Sensors
Accurate and stable temperature readings
- Available in 10K type II or 10K type III, 20K or PTC
- Ability to add contractor logo on some models
- Product Resources for Wall Modules
Probe senses water or air temperature
- Probe sensor with 6" lead
- Available in 10K type II or 10K type III and 20K
- Models include C7021, C7023 and C7041
- Cable Probe Sensors
Immersion mounting for sensing of water temperature
- 6" with wiring enclosure
- Available in 10K type II or 10K type III and 20K
- Immersion Water Temperature Sensor
Strap-on mounting senses water temperature
- Strap-on pipe sensor with wiring enclosure
- Available in 10K type II or 10K type III and 20K
- Product Resources for Strap-on Water Temperature Sensor