Long-lasting solid state sensing
- Senses the relative humidity level of an area and is used with any controller capable of processing a 0-10 or 2-10 Vdc signal
- Enclosed in a rugged, wall-mounted plastic case
- Vents on top and sides of cover allow for air flow to humidity sensing element
- Compact size and lightweight construction provide easy mounting
- C7600B provides 2-10vdc output and can be used with the H775 Humidity Controller
- H7655A provides 0-10 Vdc output and can be used with the T7350 Temperature/Humidity Controller
- Product Resources for C7600B, H7655A Series Humidity Sensors
Excellent long-term stability
- Highly accurate, stable humidity transducers designed for use with HVAC controllers
- Ceramic technology allows sensors to recover fully from condensation, fog and high humidity
- Temperature compensated output
- Available in wall mount, duct mount and outdoor mount
- Product Resources for H7625, H7635, H7655 Humidity/Temperature Sensors