Higher high. Lower low.
- Fast acting, reliable, and extremely easy to install
- Solid-state output with an adjustable or fixed trip setpoint
- Very low operating trip points
- LED status indication
- Integral DIN rail mounting flange
- Accepts up to a 350 MCM (17.3 mm) cable
- Operates up to 250 continuous amps
- RoHS and WEEE compliant
- Should be used in applications which a "Go/No Go" current switch is required
- Limited 5 year warranty
- Product Resources for Current Switches and Transmitters
Bring control functionality to your panel space
- Honeywell command relays bring control (start/stop) functionality to your load trending and fan/pump/compressor/motor status monitoring applications
- Din-Rail Mounting Flange will allow you to use the CR Series with any Honeywell analog current sensor or switch
- Two CR Series Command Relays may be stacked together during installation saving panel space and streamlining installation
- Used with motor control, lighting applications, interposing relay, control pumps/compressors or Appliances/industrial equipment
- LED status indicator
- Product Resources for Command Relays