Simplify energy management and tenant billing.
- Measure energy usage before and after energy-savings plan development
- Track tenant energy use and allocate costs for billing purposes
- Instant information right at the installed location
- Works with a wide range of building automation solutions, including WEBs-AX Energy Analytics, Tenant Billing, and E-Mon Energy Software
- Fast installation and setup
- Smart monitoring option (E-Mon Class 6000)
- Integrated analysis functions (E-Mon Class 6000)
- E-Mon® Submeters
A variety of water meters equipped with pulse output to meet your unique application needs.
- Positive Displacement Meter sizes 5/8”–2”
- Digital Registers available
- High-Flow Cold Water Meters sizes 1.5”–12”
- For use with potable cold water up to 120°
- Equipped with pulse output to allow interfacing with internal data recorders
- For use with pressures up to 150 psi
- Supplied as indoor version with pulse output
- Call 1-800-334-3666 for appropriate sizing and to place an order
- Water Meters
A variety of gas meters equipped with pulse output to meet your unique application needs
- Equipped with pulse output to allow interfacing with interval data recorders
- Available for residential, light/medium commercial and industrial applications
- Compatible with AMR Systems and Interval Data Recorders
- Call 1-800-334-3666 for appropriate sizing and to place an order
- Product Resources for Gas Meters
Equipped with pulse output to meet your unique application needs.
- Offers suitable options for measuring electrically conductive water-based liquids
- Provides a high-resolution frequency output for connection to displays or other devices
- Applications include the following water types: chilled, hot, condenser, process, mixtures, domestic and water/glycol/brine for HVAC
- Maximum operating pressure: 400 psi
- Range in pipe sizes: F1100 Single Turbine, F1200 Dual Turbine, F3500 Dual Turbine
- System-10 BTU Meter with highly accurate thermal energy measurement in chilled, hot and condenser water systems
- Call 1-800-334-3666 for appropriate sizing and to place an order
- BTU Meters