Easily monitor energy usage in new or retrofit applications
  • For use with Class 1000, 2000, 3200, 3400 and 5000 meters only
  • Sized to fit the typical wire size for the amperage of the meter they are installed with
  • Patented 0-2V output split core sensors
  • Installed inside the electrical panel and snap around the load wires for monitoring
  • Monitor anything form a single branch circuit, multiple circuits or the entire building
  • Can be installed up to 2,000 ft. away from the meter (500 ft. on Class 3x00 and 5000 meters)
  • Up to 3 sensors can be installed per meter to provide a cumulative reading of multiple loads from different panels
  • Optional solid-core meters are available in 100 amp and 200 amp configurations (please specify when ordering)
  • Not compatible with the Din-Mon series meters
  • Product Resources for Split Core Current Sensors
Save space and customize your meter installation.
  • Enable easy meter reading and management in one consolidated space
  • Available in 8, 16 or 24-meter sizes
  • Use any combination of Class 1000, 2000, or 3200 meters
  • IDRs can be factory installed inside the cabinet along with meters, allowing for easy interface to the E-Mon Energy software system
  • Three-phase MMU cabinets come with factory prewired voltage and communication feeds
  • Mix and match different voltage configurations within an MMU cabinet to meet your facility’s needs
  • Product Resources for Multiple Meter Unit Compact Enclosure Cabinets
Install meters for easy access and protect them from the elements.
  • Available for Class 1000, 2000, 3200, 3400 and 5000 meters
  • NEMA 4X-rated outdoor polycarbonate enclosure
  • 1 1/16” KO (3/4” conduit) on bottom of enclosure
  • Padlocking hasp
  • Temperature range -20ºC to +55ºC (-4ºF to 131ºF)
  • Flammability rating: UL94-V0
  • Self-extinguishing: Non-flame propagating
  • Product Resources for E-Mon Outdoor Enclosure Option
Monitor energy usage in new or retrofit applications.
  • For use with Din-Mon meters only
  • Split-core or solid-core sensors
  • Available in 100 amp to 800 amp
  • 0.333V or 100 mA versions
  • Not compatible with the Class 1000, 2000, 3200, 3400, 5000 meters
  • Product Resources for Din-Mon Current Sensors