No Valve Disassembly Required
- Used with 2-way and 3-way globe valves in modulating or two-position service.
- Quick and simple installation with no disassembly required.
- Heavy-duty steel rack and pinion construction and aluminum die-cast housing.
- Maintenance-free construction.
- Flexible actuator mounting orientation.
- Adjustable manual override lever and valve position indicator.
- Available for 1/2 in. through 6 in. globe valves made by most manufacturers.
- Used with Honeywell MS and MN Spring and Non-Spring Actuators.
- Globe Valve Linkage
- Simplify quoting this product with CPQ Select
Deliver high efficency in less time
- Pressure independent control valves balance the system at every point over the range of the control valve within 5% accuracy
- Control flow exactly at all load conditions, not just at design conditions
- High Turn-Down Ratio/Equal Percentage Flow results in linear heat transfer for optimal control. The characterized insert is integral to the ball, resulting in longer service life and higher differential pressure capabilities.
- Less torque is needed, so you can use lower-cost, low-torque actuators on larger pipe sizes
- No Cv calculation required - just pick the valve that matches the flow requirements - Flow range of 1 to 95 gpm
- Field serviceable stem allows valve to be serviced in the field rather than cut from the pipe
- Optional test ports facilitate system set-up for balancing report
- Manual override to control valve during installation or in the event of power failure
- Full range of sizes from 1/2" to 6"
- 5-year actuator warranty on VRN Valve assemblies
- Pressure Independent Control Valves
- Simplify quoting this product with CPQ Select
Cover every application with one control valve brand
- VBN/VBF Control ball valves control hot and chilled water in HVAC systems to provide two-position, floating, or modulating functions.
- Order them with or without factory-mounted non-spring return or spring return direct-coupled actuators.
- Flanged control ball valve offering available (VBF)
- Accurate flow control
- Simplified actuator selection with a large range of Cvs
- Built for safety and endurance with a blowout-proof stem to withstand high pressure and optional NEMA 3R enclosure for weatherproofing
- Field replaceable stem allows valve to be serviced and replaced on the pipe
- Threaded 2-Way models up to 3" and 3-Way models up to 2-1/2"
- Parabolic flow insert constructed into the ball provides high quality seals and precise control
- Multi-actuator mounting bracket allows the same bracket to be utilized on all valves
- Product Resources for Control Ball Valves
- Simplify quoting this product with CPQ Select
Compact size and easy replacement make it a great choice for unitary applications
- Cartridge globe valves are ideal for VAV reheat, modulating fan coil and modulating hydronic zoning applications. They are small and easy to install where space is limited.
- Manufactured for more than 50 years
- Maximum static pressure 235 psi
- Long stroke allows for a wide range of control
- Low leakage rate: 0.02% of Cv
- Insert replacement tool allows for the valve cartridge to be replaced or changed without draining the system (1/2" and 3/4" models only)
- Brass body and stainless steel stem
- Replaceable cartridges
- Corrosion resistant
- 3-Way available in mixing only
- Select from floating or modulating
- Cartridge Globe Valves
- Simplify quoting this product with CPQ Select
Provde the rangeability and close-off needed to keep tight control of the environment
- Available in threaded (1/2" - 3") or flanged (2-1/2" - 6")
- 2-Way and 3-Way
- Equal percentage flow
- Stainless steel stem and trim
- 2-position or precision modulating control of hot and chilled water or steam
- Accurate positioning with equal percentage and linear flow characteristics to ensure state-of-the-art temperature control
- Globe Valves
- Simplify quoting this product with CPQ Select
Powerful performance with impressive features
- ANSI Class 150 high performance valves with 285 psi maximum pressure rating for high rise applications
- Can be used in saturated steam applications up to 50 psi
- Fail-safe actuation available up to 6" valve size in 2-Way, and 3" valve size in 3-Way
- MB Series Actuators available separately for retrofit and repair
- 2-Way valves are available in sizes from 2" to 24"
- 3-Way valves are available in sizes from 2" to 16" (3-Way valves are flow directional, mixing or diverting applications must be considered when selecting product)
- 5-year warranty on 2-Way valves up to 6" size, and 3-Way valves up to 4" size
- 2-year warranty on larger sizes
- Product Resources for High Performance Butterfly Valves
- Simplify quoting this product with CPQ Select
Complete jobs on time and under budget with the MVN actuator.
- Tool-free installation
- High close off valve with compact design for use in confined spaces
- Multiple wiring options & valve position indicator
- Customized 'smart' tag that can be read with a smart phone or tablet
- Use with all ball valves & pressure independent control ball valves
- MVN Direct Coupled Valve Actuator
- Simplify quoting this product with CPQ Select
High-quality control of fluid flow
- Full cut disc with bubble tight 200 psi close-off (150 psi for 14" valves and larger)
- MB Series Actuators available separately for retrofit and repair
- Fail-safe options with NEMA4X enclosure available to 12" valve size, both 2-Way and 3-Way
- 2-Way valves are available in sizes from 2" to 24"
- 3-Way valves are available in sizes from 2" to 18"
- ANSI Class 125/150 flange compatible, lugged valve bodies
- Ductile iron valve body for superior strength
- 5-Year warranty (2-year warranty on assemblies greater than or equal to 14”)
- Resilient Seated Butterfly Valves
- Simplify quoting this product with CPQ Select