Built stronger to last longer.
- Feature heavy-duty airfoil an hat channel frames for dependable operation inside ductwork.
- Low-profile top and bottom frames
- Airfoil blades (D1 dampers) or 3-V style blades (D2 and D3 dampers)
- Galvanized, stainless or aluminum material
- 12, 14 or 16 gauge
- Vinyl or silcone blade seals
- Synthetic, bronze or stainless bearings
- Steel or stainless axles and linkages
- Single, double, reverse or no flange
- Rectangular Dampers
- Simplify quoting this product with CPQ Select
Tight close off and low leakage
- 6" to 16" round dampers used in zoning systems
- Neoprene seal for tight closing and low leakage
- Oilite bearings for long life
- 90° damper travel for a variety of applications
- Available without actuator (DM690) or with factory mounted actuator for simple field installation (DM7600)
- Maximum approach velocity 2,500 ft/min
- Temperature range 32°F to 130°F(0°C to 54°C)
- Round Dampers
- Simplify quoting this product with CPQ Select
Accurately measure airflow within a duct
- Allows you to control the amount of outside air coming into the building
- Meets minimum outdoor air requirements of ASHRAE Standard 62 or California Title 24
- Features include a sleeve, honeycomb air straightener, pick up tubes, pressure transducer, and optional controller
- Single sections up to 60" x 48"
- AMD-23, AMD-33, AMD-42 models are AMS factory installed into a D1, D2 or VCD-42 damper and a standard modulating actuator
- Product Resources for Airflow Measuring Stations (AMS)
- Simplify quoting this product with CPQ Select
Customized for your application needs
- If you need a custom damper, contact the Take-Off Service at takeoff.service@honeywell.com or call (888) 664-4092
- Examples of custom dampers include large round dampers, insulated control dampers, heavy duty dampers, aluminum dampers, balancing dampers and backdraft dampers
- Custom Dampers
- Simplify quoting this product with CPQ Select