The easy-to-install universal replacement fire and smoke actuator delivers fast-acting damper close off with flexible mounting options.
  • The largest torque range in the industry - 30, 80, and 175 lb-in torque models available
  • Delivers fast-acting damper close in 15 seconds and the integral spring return ensures consistent, proper level of torque
  • Time saving features such as reversible mounting orientation and integral conduit connections
  • Like-for-like replacement for all installed Honeywell and competitive damper actuators
  • UL555 and UL555S compliant
  • 5-year warranty
  • Fire and Smoke Damper Actuators
  • Simplify quoting this product with CPQ Select
A complete line of spring return and non-spring return, foot-mounted actuators for service and retrofit applications
  • Complete line of spring return and non-spring return, foot-mounted actuators
  • Great for service or retrofit applications
  • 25 lb-in spring return economizer motors provide SPDT floating, two-position, three position or modulating control of economizer systems and ventilation dampers.
  • 35 - 300 lb-in Modutrol IV motors provide two-position, SPDT floating, or modulating control of Globe Valves and HVAC dampers
  • Foot Mounted Motors
  • Simplify quoting this product with CPQ Select
Precise, reliable performance. Lasting value. Ease of installation.
  • Easy to install with a self-centering shaft adapter that provides mounting flexibility and a greater clamping force
  • Common wiring across families
  • Detachable access cover allows direct wiring without a junction box
  • Stock less with the signal mode switch that adapts models to two-position, floating, or modulating applications
  • Increased flexibility with select models available with/without three foot actuator whips
  • Sylk communications available on low-, medium- and high-torque DCAs
  • 5-year warranty
  • Product Resources for Direct Coupled Actuators
  • Simplify quoting this product with CPQ Select