Energy savings room by room.
- Non-programmable thermostat
- Large backlit display
- Economy Setback mode saves energy using a wired or wireless occupancy sensor, pre-configured settings or manual setback button to manually force into setback mode
- VersaSpeed fan ramp algorithm automatically adjusts the fan to reach the setpoint
- Range stops to define maximum and minimum temperature settings
- Keypad lockout limits the amount of functions a user can change
- Seasonal changeover mode with optional PS20 analog pipe sensor
- Product Resources for SuitePRO Thermostat
The attractive, cost-effective alternative to expensive networked zoning systems.
- Low profile design with a digital display
- Modulating (TB7980), floating (TB6980) or standalone control for VAV zones
- Easy installation for zoning control in new or retrofit applications
- Controls zone applications, reheat applications or air handler
- Single and multi-output models available
- Energy saving features include night setback input, range stop temperature limits and timed occupancy override
- Compatible with Honeywell floating and modulating actuators
- Product Resources for ZonePRO Thermostat