Perfect for any application.
- Modulating outputs allow you to run more applications
- Covers most application needs with just 6 models
- Remote sensing including indoor, outdoor, humidity, discharge air and occupancy
- Intelligent Recovery selects the optimum time to being warm up or cool down
- Intelligent Fan™ makes it easy to regulate air exchange, ventilation and energy use
- Easy configuration using the USB-TIM thermostat interface cable and TStatSpec software
- Combine with Honeywell WebStat, WebVision or WEBs-AX
- Title 24 compliant
- T7350H Communicating Thermostat
Deliver fully integrated funtionality.
- Designed for zone control applications
- Works seamlessly with WEBs-AX™
- Models available in BACnet® MS/TP and ZigBee® wireless mesh protocols
- PI proportional control algorithm eliminates temperature offset
- Available with or without an occupancy sensor
- Backlit LCD display with dedicated function menu keys for simple operation
- Password protection to minimize tampering
- Four levels of keypad lockout to limit access to change settings
- Title 24 compliant
- TB7200 Communicating Thermostat
More flexibility to serve more applications.
- Designed for fan coil applications
- Works seamlessly with WEBs-AX™
- Models available in BACnet® MS/TP and ZigBee® wireless mesh protocols
- Internal humidity sensing available on some models
- Available with or without an occupancy sensor
- Backlit LCD display with dedicated function menu keys for simple operation
- Password protection to minimize tampering
- Six levels of keypad lockout to limit access to change settings
- Configurable fan button to meet more applications with a single model
- Title 24 compliant
- Product Resources for TB7300 Communicating Thermostat
Add more flexibility to building automation.
- Designed for rooftop and heat pump applications
- Works seamlessly with WEBs-AX™
- Models available in BACnet® MS/TP and ZigBee® wireless mesh protocols
- Available with or without an occupancy sensor
- Backlit LCD display with dedicated function menu keys for simple operation
- Password protection to minimize tampering
- Three levels of keypad lockout to limit access to change settings
- Programmable smart fan operation provides energy savings
- Built in default profile set up for easy start up and commissioning
- Title 24 compliant
- TB7600 Communicating Thermostat
Flexibility to Maximize Comfort and Savings.
- Internal temperature and humidity sensors, 3 universal inputs, 6 binary outputs, 2 analog outputs, 19 factory-loaded applications
- Optional embedded wireless receiver and wireless sensors for occupancy control enabling flexibility in the location of sensors for a less invasive presence
- Fully configurable, stand-alone or integrated operation and a sleek, sophisticated design with a configurable, touchscreen display
- Easily configured through a step-by-step Niagara based configuration wizard—modes of operation allow control based on occupancy or schedules
- Remote and local troubleshooting through a web access for more efficient service diagnosis
- BACnet-compliant on MS/TP and meets increasingly stringent energy-saving building codes
- BACnet® Fixed Function Thermostat
Ideal For Light Commercial Applications
- Designed for light commercial applications with easy installation and setup
- Large touchscreen display allows for simple viewing and operation. Keypad lock out provides optional increased system control
- Programmable wall module and controller allow for precise temperature control, increased energy savings, HVAC system optimization and maximum system design flexibility through accessory loop configuration with four extra monitor points
- Two wire Sylk™ communication BUS reduces installation, commissioning and service time. Controls multiple devices without using up controller I/O
- Flexibility to add sensors for Demand Control Ventilation and variable frequency drives for improved indoor air quality and improved energy efficiency
- Acts as the base of a complete advanced rooftop unit solution
- Product Resources for LCBS T Commercial Economizing Thermostat