All-in-one efficiency, even in the smallest spaces
  • Compact VAV controller freely programmable with Niagara 4 WEBS Supervisor or Plant Controller supporting online changes via BACnet MS/TP.
  • Migration tool enabling fast conversion of Spyder Classic programs
  • Integrated actuator that is field replaceable
  • 3 solid state relay outputs (DO) reduces wiring and eliminating external relays in many applications such as staged reheat.
  • 10 on-board mixed UI, AO, DO I/O points (including actuator) to fit many application needs
  • 72-hour data backup protects against loss of project data
  • Built-in 24VAC power output eliminates the extra cost of an external power supply
  • 4 Mb memory capacity
  • Supports up to 3 Honeywell Sylkbus devices (1 TR120 wall module)
  • No Niagara license required since it is programmed with Niagara 4 WEBS Supervisor or Plant Controller
  • Spyder Model 5 VAV Controller
The versatility to control more systems
  • First unitary controller that can be freely programmed with Niagara 4, supporting online changes via MS/TP
  • Relay Output come standard for faster, simpler wiring and eliminating the need for external relays in most cases
  • Supports HVAC and fast light/blind solutions via internal I/Os
  • 24-hour data backup protects against loss of project data
  • Built-in 24VAC power output eliminates the extra cost of an external power supply
  • 4 Mbyte flash memory
  • Sylkbus support (TR40 & TR42)
  • No license required
  • Spyder Model 5 Unitary Controller
Delivers powerful control, day in and day out
  • Select from standard size Spyder or Spyder Micro, which offers a smaller footprint and reduced I/O count
  • Programmable to a wide variety of equipment types
  • Service and wiring is fast and easy with removable terminal strips which enable wiring when the controller is mounted in hard-to-reach locations
  • Color-coded input/output labels make connections and troubleshooting easy
  • Internal real-time clock and DC power supply
  • Optional integrated actuator saves installation time
  • Compatible with existing sensors, Zio wall modules or TR20 series wall modules
  • Product Resources for Spyder Classic Controller