Creating a smarter, more efficient system
- IP-based general-purpose I/O controller
- Fast integration of field devices
- Built-in analytics help create smarter, efficient systems
- Easy integration of legacy systems
- Ready-to-use wiresheet, alarming, history, schedules, web server, graphics and more
- World-class security at all building infrastructure levels
- Can be daisy chained to eliminate separate wiring back to a switch
- Uses standard industry framework, reducing training costs and proprietary tools
- WEBS HMI Touchscreen Monitor compatible
- CIPer™ Model 10 Controller
Scalable, fast and flexible to handle a range of devices
- Industry’s only Niagara-based controller with a 1GBPS, 4-port switch
- BACnet B-BC listed to support a wide range of applications
- Connects with IP peripheral devices at speeds up to 10 times faster than using “Fast Ethernet” and 1,000 times faster than MS/TP controllers
- Built-in analytics help create smarter, efficient systems
- Easy integration of legacy systems
- Ready-to-use wiresheet, alarming, history, schedules, web server, graphics and Haystack Tagging
- World-class security includes FIPS 140-2 Level 1 Compliance
- Rapid Spanning Tree Protocol to daisy chain up to 255 controllers on a single bus
- Supports up to 40 controllers in redundant ring configuration
- Uses standard industry framework, reducing training costs and proprietary tools
- Expand input and output capabilities even further with CIPer Model 30 I/O Expansion Modules
- WEBS HMI Touchscreen Monitor compatible
- Learn More
- CIPer™ Model 30 Controller
Seamless control and expansion
- Expansion capabilities up to 2,500 points for scalable HVAC plant control
- Multi-network protocol
- Onboard configurable display
- Built-in energy management functions, including metering (Modbus)
- Built-in alarms, schedules, trends, histories, graphics/schematics, email, SMS
- HVAC Application Library for unparalleled energy efficiency
- Continuous adaptation to building characteristics for optimized performance
- Separate wiring sockets for quick exchange without rewiring
- Compact mixed I/O modules
- 1,000+ physical I/Os, plus distributed mounting of I/O modules (up to 2400 ft / 800 m)
- 26 on-board I/O terminals
- Two-port IP switch
- WEBS HMI Touchscreen Monitor compatible
- Product Resources for CIPer™ Model 50 Controller