Building Automation Systems

With both Honeywell WEBs-N4 and WEBs-AX, Honeywell has the Niagara Framework-based building management solution (BMS) that takes all aspects of your building and occupant needs into consideration to maximize energy efficiency and make management of your facility simpler and more user-friendly. Add the power of Spyder® or Stryker controllers, and you'll have the versatility to choose from a collection of best-in-class control products ready to evolve and meet all of your HVAC, lighting and security needs. Honeywell's scalable solutions are designed to meet current and future demand.

To learn more about CIPer Controllers, check out our video to the right.

WEBS-AX™ Video Architecture Diagram Case Study BMS Specs Cybersecurity White Paper
Take building control to the next level
  • Fastest IP HVAC controllers available
  • Allow for greater bandwidth so you can connect more network data
  • Supported by the Niagara® 4 framework
  • Variety of controllers and I/O modules to meet nearly every building control need
  • BACnet IP support
  • Support of multi-protocols to manage all types of buildings across the building automation industry
  • Uses standard industry framework, reducing training costs and proprietary tools
  • Learn More
The flexibility to handle almost any application
  • Select from a number of product configurations to meet different I/O requirements
  • Programmable to a wide variety of equipment types
  • Removable terminal strips make wiring and service easy when the controller is mounted in hard-to-reach locations
  • Color-coded input/output labels simplify connections and troubleshooting
  • Internal real-time clock and DC power supply
  • Optional integrated actuator saves installation time
  • Compatible with current Sylk wall modules, TR40 and TR70 series, and TR120 (future)
  • Learn More
Directly access, analyze and act on operational data
  • Bold, intuitive interface using modern UX framework and design language (HTML5)
  • Integration with third-party, lighting, security, and Human Resource functions
  • End users get maximum control of their data and decisions
  • Advanced charting and visualization
  • Highly secure with Role-Based Access Control (RBAC)
  • Easily customized, real-time dashboards
  • Built-in search function
  • Data-cleansing capabilities
  • Workbench workflow improvements
  • Learn More
Cloud-connectivity for smarter buildings
  • Cloud-based analytics and insights for faster, better decisions
  • Save money and reduce downtime with predictive maintenance
  • Applications for facility management, occupant comfort, and more
  • Lower operational costs through optimized systems and resources
  • Create safer and more comfortable working environments
  • Increase the lifespan of building equipment
  • Learn More
Cloud-Based Light Commercial Control
  • Monitor and troubleshoot light commercial buildings from anywhere at anytime
  • Operate more efficiently by remotely diagnosing problems and providing preventive maintenance
  • Handle issues before your customers are even aware of them
  • Grow customer satisfaction and retain service contracts
  • When you do need to get in the truck, you’ll make one trip instead of several
  • The efficiencies let you service more buildings without adding staff
  • The ideal solution for all your light commercial customers
  • Learn More
The Savings Are Through The Roof
  • Cut energy costs and increase equipment life by integrating Honeywell’s Advanced RTU Retrofit Solution
  • Optimizes energy usage
  • Easy to install
  • Reduces equipment wear and tear
  • Cuts energy costs for a fast payback
  • Compliance with Title 24 and IECC2015 and other utility incentive programs
  • Learn More
Best in class features for streamline building management
  • Can be used as an Access Point or Client thanks to Wi-Fi connectivity
  • Easily access the licenses and stations needed to replace bad hardware controllers on your microSD card
  • Flexible capacitive licensing allows for competitive pricing
  • 1GHz processor with 1 GB RAM and 4 GB Flash storage means faster processing and more space
  • USB Flash drive backs up and stores stations
  • Part numbers are now based on Devices & Points instead of resources
  • Includes standard drivers (BACnet, LON, Modbus, SNMP and KNX)
  • Learn More
All-in-one solution ready for scalable applications
  • IP monitor for CIPer Model 10, Model 30, Model 50, WEB-8000 Series Controllers
  • Five screen sizes – 4”, 7”, 10”, 15” and 21”
  • Touch technology, capacitive and resistive
  • Wide Angle Visibility Support of HTML5 browser – browse to controllers and building systems
  • 24 VDC Power Supply
  • UL E160970 Certified
  • Learn More
One control system for simplified building management and monitoring
  • Web-enabled building management system (BMS) for small to large facilities
  • Open solution based on the NiagaraAX platform which allows integration with products from different manufacturers using different communication protocols
  • One control system for HVAC, security, access control, surveillance, lighting and metering without added software
  • Web-enabled user interface eliminates need for additional workstations
  • Saves energy by coordinating all energy-consuming loads in a building
  • RedLINK driver allows communication to Prestige IAQ and VisionPro thermostats.
  • Learn More
Intricate control made simple
  • Ideal for small buildings and multi-tenant facilities
  • Monitor and control up to 20 thermostats from a web browser
  • Remote monitoring and alarm email notification
  • Assigned control & trending
  • Customizable floor plan graphics
  • Occupancy detection & override button
  • Economizer relay integration & 365-day scheduling
  • Override button and outside air temperature lockouts
  • Learn More
Complete With WEBs-N4 Configuration
  • Built-in configurations for quick installation
  • Supports both LonWorks and BACnet protocols
  • Configurable for stand-alone, WEBs-AX or WEBs-N4 system applications
  • Can be configured for Zio® and Zio Plus wall modules
  • Built on the Spyder hardware
  • Custom terminal labels and wiring diagrams are created right on the device
  • Ability to create sensor tables so you can reuse existing sensors during retrofit jobs
  • Build accessory loops by adapting unused inputs and outputs to handle other jobs, like running fans
  • Learn More