Zio zioplus

Zio and Zio Plus Wall Modules

Unmatched access and control
  • Space temperature sensor with optional humidity sensor
  • Sylk enabled to save installation time
  • Simple two-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
  • Compatible with Spyder Sylk-enabled controllers
  • Sleek design with an easy-to-use interface
  • Models available with temperature only or temperature and humidity
  • Access and change almost any point in the controller, including scheduling with the Zio Plus
  • Customizable screen layout to fit different applications and end-user needs
  • Any combination of up to four Zio and Zio Plus modules can be installed on a single Sylk bus