HVAC control never looked so good
- Color touchscreen with intuitive user interface
- Upscale look and feel
- Space temperature with optional humidity sensor
- Customizable layout, including landscape or portrait orientation
- Password protection which makes it easy to manage which functions users can access
- Access and change almost any point in the controller, including scheduling
- Sylk bus connectivity
- TR120
Unmatched access and control
- Space temperature sensor with optional humidity sensor
- Sylk enabled to save installation time
- Simple two-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
- Compatible with Stryker, Spyder Classic, and CIPer 30 controllers
- Sleek design with an easy-to-use interface
- Models available with temperature only or temperature and humidity
- Access and change almost any point in the controller, including scheduling with the TR75
- Customizable screen layout to fit different applications and end-user needs
- Any combination of up to four Zio modules can be installed on a single Sylk bus
- TR75/TR71
Simple and easy installation for any application
- Space temperature sensor with optional humidity or CO2 detection
- Sylk enabled to save installation time
- Simple two-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
- Compatible with Stryker, Spyder Classic, and CIPer Model 30 controllers
- Sleek design with an easy-to-use interface
- Models available with and without a display and with or without humidity and/or CO2
- Integrated CO2 sensor allows for Demand Control Ventilation to reduce building operating costs
- Great for retrofits using just two of the existing wires
- Product Resources for TR42/TR40
Accuracy and simplicity come together
- Direct-wired wall module
- Compatible with Spyder controllers, Excel and Excel 10
- Sleek design with models for temperature only or temperature and humidity
- Space sensor, 20K ohms NTC on most models
- Override button with LED
- Some models available for private labeling to let customers know who to call for their future HVAC needs
- TR20 Series Wall Modules
Effortless wireless installation
- Seamless integration without the hassles and cost of wires , conduits and wall repair
- Wireless technology reduces labor time and makes sensor relocation a breeze
- Easy installation with no field configuration - just put up the wall module and wire the receiver to the controller
- LED signal strength light on the sensor indicates if the RF signal is strong, eliminating guesswork
- 100 foot range and a 3,000 foot open air range
- Up to a 7.5-year battery life
- Compatible with Spyder controllers, Excel 10 controllers, T7350 and T7351 thermostats and various other non-Honeywell controllers
- Available with a sensor only or with an override and push button
- TR20 Series Wireless Wall Modules