SmartVFD HVAC
Saving energy the smart way
- Maximize energy savings by modulating the speed of fans and pumps
- Easily integrate the SmartVFD into building automation systems
- Easy interface with graphical display and 9-point monitoring screen
- Disconnect option
- Bypass options: 2 contactor, 3 contactor or 3 contactor auto-bypass
- Quick Installation (Startup Wizard, PID Wizard, Quick Start Guide, Built-in real time clock)
- 3-Year warranty
- Advanced RTU retrofit solution integration (see complete solution)
Product selection and quoting is easier than ever with CPQ Select.
Get A QuoteBrochures
- > SmartVFD HVAC and BYPASS Brochure 67-7505
- > Energy Solutions Brochure 67-7552
- > Roof Top Unit Solution 01-00041
- > SmartVFD HVAC Line Extension - 01-00101
Catalogs
Case Studies
Savings Estimators
Install Instructions
- > LonWorks Protocol SmartVFD HVAC Installation Instructions 62-2026
- > SmartVFD Door Keypad Mounting Kit Installation Instructions 69-2548
- > SmartVFD Three Contactor Bypass Assemblies Installation Instructions 62-2028
- > SmartVFD Three Contactor and Three Contactor Auto-Bypass Assemblies Installation Instructions 62-2032
- > SmartVFD Two Contactor Bypass Assemblies Installation Instructions 62-0438
- > SmartVFD Disconnect Panel Assemblies Installation Instructions 62-0439
- > HVFDCDMCA PC-Connection Accessories for SmartVFD HVAC2, Compact, HVAC & Bypass Installation Instructions 62-0352
- > SmartVFD HVAC Installation Manual 38-00007