Globe Valves

Provde the rangeability and close-off needed to keep tight control of the environment
  • Available in threaded (1/2" - 3") or flanged (2-1/2" - 6")
  • 2-Way and 3-Way
  • Equal percentage flow
  • Stainless steel stem and trim
  • 2-position or precision modulating control of hot and chilled water or steam
  • Accurate positioning with equal percentage and linear flow characteristics to ensure state-of-the-art temperature control
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote