Fan coil zone valve

Fan Coil and Zone Valves

High pressure zone valves used to control the flow of hot or chilled water in unitary equipment
  • Used in conjunction with VU Fan Coil Actuators
  • Maximum static water pressure: 300 psig
  • Ambient temp range 34 - 104°F
  • Patented ball seal provides long service life, soft close-off
  • No cartridges
  • 3-Way are mixing only
  • Quick opening/soft closing for optimal 2-position control
  • Compact construction for easy installation
  • Fits under the cover of most baseboards
  • Convectors with actuator fitted to body
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

LEARN MORE