Cartridge Globe Valves

Compact size and easy replacement make it a great choice for unitary applications
  • Cartridge globe valves are ideal for VAV reheat, modulating fan coil and modulating hydronic zoning applications. They are small and easy to install where space is limited.
  • Manufactured for more than 50 years
  • Maximum static pressure 235 psi
  • Long stroke allows for a wide range of control
  • Low leakage rate: 0.02% of Cv
  • Insert replacement tool allows for the valve cartridge to be replaced or changed without draining the system (1/2" and 3/4" models only)
  • Brass body and stainless steel stem
  • Replaceable cartridges
  • Corrosion resistant
  • 3-Way available in mixing only
  • Select from floating or modulating
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote