Cartridge cage valve

Cartridge Cage Valves

Highly servicable and completely rebuildable
  • Intended for hydronic applications in normal indoor environment to control flow of hot/chilled water gylcol solution up to 60% concentration
  • Replaceable cartridges
  • Dedicated actuators
  • Power failure return available
  • 3-Way available in diverting and mixing
  • Select from 2 position (on/off), floating and modulating
  • Linear flow
  • Can do both mixing and diverting without changing anything except the piping
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

LEARN MORE