Resilient Seated Butterfly Valves

High-quality control of fluid flow
  • Full cut disc with bubble tight 200 psi close-off (150 psi for 14" valves and larger)
  • MB Series Actuators available separately for retrofit and repair
  • Fail-safe options with NEMA4X enclosure available to 12" valve size, both 2-Way and 3-Way
  • 2-Way valves are available in sizes from 2" to 24"
  • 3-Way valves are available in sizes from 2" to 18"
  • ANSI Class 125/150 flange compatible, lugged valve bodies
  • Ductile iron valve body for superior strength
  • 5-Year warranty (2-year warranty on assemblies greater than or equal to 14”)
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote