High Performance Butterfly Valves

Powerful performance with impressive features
  • ANSI Class 150 high performance valves with 285 psi maximum pressure rating for high rise applications
  • Can be used in saturated steam applications up to 50 psi
  • Fail-safe actuation available up to 6" valve size in 2-Way, and 3" valve size in 3-Way
  • MB Series Actuators available separately for retrofit and repair
  • 2-Way valves are available in sizes from 2" to 24"
  • 3-Way valves are available in sizes from 2" to 16" (3-Way valves are flow directional, mixing or diverting applications must be considered when selecting product)
  • 5-year warranty on 2-Way valves up to 6" size, and 3-Way valves up to 4" size
  • 2-year warranty on larger sizes
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote