Water Meters
A variety of water meters equipped with pulse output to meet your unique application needs.
- Positive Displacement Meter sizes 5/8”–2”
- Digital Registers available
- High-Flow Cold Water Meters sizes 1.5”–12”
- For use with potable cold water up to 120°
- Equipped with pulse output to allow interfacing with internal data recorders
- For use with pressures up to 150 psi
- Supplied as indoor version with pulse output
- Call 1-800-334-3666 for appropriate sizing and to place an order
Product selection and quoting is easier than ever with CPQ Select.
Get A Quote