BTU Meters
Equipped with pulse output to meet your unique application needs.
- Offers suitable options for measuring electrically conductive water-based liquids
- Provides a high-resolution frequency output for connection to displays or other devices
- Applications include the following water types: chilled, hot, condenser, process, mixtures, domestic and water/glycol/brine for HVAC
- Maximum operating pressure: 400 psi
- Range in pipe sizes: F1100 Single Turbine, F1200 Dual Turbine, F3500 Dual Turbine
- System-10 BTU Meter with highly accurate thermal energy measurement in chilled, hot and condenser water systems
- Call 1-800-334-3666 for appropriate sizing and to place an order
Product selection and quoting is easier than ever with CPQ Select.
Get A Quote