Standard Remote Bulb Controllers
Regulate temperature of liquids or air in a variety of applications
- Used to regulate temperature of air or liquids in ducts, pipes, tanks and boilers
- Suitable for applications requiring temperature control of air or liquids where controller must be placed outside the sensing area
- Typical uses include control of dampers and valves in heating, cooling and heating-cooling systems
- Fast response models (available for use in return air duct) operate approximately four times faster than standard models
- Controller can be mounted in any position
- Ambient temperature compensation provides good temperature control
- Models T0431, T6031, T675, T678