Freeze Stat Low Temperature Controllers
Freeze protection at a low cost
- Used to limit or control temperature in air conditioning systems or refrigerated enclosures
- Applications include freezer cabinets, display cases, beverage coolers, milk cooling tanks and cooling coils
- Can act as a frost alarm operator in storehouses or orchards where frost would damage crops or equipment
- Models include L480, L482
Product selection and quoting is easier than ever with CPQ Select.
Get A Quote