Electronic Standalone Controller
Built-in control
- Easy-to-use graphical interface with intuitive programming
- Internal time clock schedule saves energy during unoccupied times
- NEMA 4X enclosure option
- Modulating high or low limit control provides the ability to adjust temperature at sensor A to protect equipment at sensor B
- Universal model available to control pressure, humidity or temperature
- Special sequencing model available for staging up to 12 replays with up to two setpoints
- Special boiler model available