Mlh gauge shadow

MLH Gauge Pressure Sensors

Single point gauge pressure sensor
  • Two-wire 1-20mA gauge pressure sensor
  • Available in pressure ranges up to 1000 psi
  • All metal wetted parts for use in a wide variety of fluid applications
  • Suitable for use with refrigerants
  • No internal elastomeric seals mean no o-ring compatibility issues
  • Reverse polarity and overvoltage protection protects against reversed excitation
  • High speed measurement with less than 2 ms response time