LCBS Connect | LCBS Connect | Honeywell Building Controls Commercial HVAC Solutions

Light Commercial Building Solutions

Simple, efficient and customizable HVAC control

Choose Your Solution with Flexibility to Grow

When it comes to HVAC system control, different customers have different needs. Honeywell's LCBS platform offers scalability with unmatched simplicity, making it easy for you to deliver the right solution. From the reliable efficiency of LCBS T to the remote monitoring and diagnostic capabilities of LCBS Connect™, there's an option to fit each customer - both now and in the future.

Learn More

LCBS Product Portfolio

LCBS T Economizing Commercial Thermostat

Simple, Reliable, and Efficient

LCBS T is an approachable, low-risk way for customers to step into building automation without a major upfront investment. It's more than just a competitive commercial thermostat; it's an expandable platform that integrates with additional products - no rewiring required.

Download PDF

Add a gateway to LCBS T for all the benefits of LCBS Connect

LCBS Connect

Wifi Icon

Save Time and Be Proactive

LCBS Connect includes all the features of LCBS T, plus a gateway for remote connectivity. The gateway connects up to 30 RTUs to the Honeywell cloud system, which provides remote monitoring and diagnostics, real-time text or email alerts, Title 24 compliance and optional analytics reporting.

Product Feature Comparison

LCBS T LCBS Connect
Intiuitive 4.3-inch color touchscreen wall module
Controller with built-in optional economizer
Two-wire SYLK bus for simple install action
Gateway that connects up to 30 RTUs to the Honeywell cloud system
Remote monitoring and diagnostics
Real-time text or email alerts
Title 24 compliant
Optional analytics reporting

Analytics at your fingertips

with LCBS Connect

LCBS Connect collects a wide range of mechanical and ventilation data and delivers analytics right to your device.

Learn More

Add-on Enhancements

Modular Options for LCBS T and LCBS Connect

Energy costs are the largest building operating expense. Both LCBS T and LCBS Connect offer the ability to add VFDs, CO2 sensors and more to enhance energy efficiency and savings.

“I saved 29% in energy cost last year with LCBS Connect”

Utah Contractor

Read the Case Study

Connect with a local LCBS Distributor

Contact your nearest distributor for more information about these products and learn how you can become an authorized LCBS contractor.

Find a Local Distributor Near You