High quality, robust design
  • Analog outdoor or mixed air temperature sensor
  • 20k ohm NTC input to a controller for outdoor air or mixed air temperature in rooftop packaged air conditioning equipment
  • A separate controller such as the JADE economizer controller provides power and communications
  • Product Resources for Mixed/Outdoor Air Temperature Sensor
Humidity and temperature sensing on 2 wires
  • Digital enthalpy (humidity/temperature) sensor for use with Sylk-enabled devices, such as the JADE economizer controller
  • Provides humidity and temperature on only 2 wires
  • Can be used easily daisy chain two enthalpy sensors together to measure outdoor and mixed enthalpy
  • Product Resources for Digital Enthalpy Sensor
Reliable performance for demand control ventilation
  • CO2 Sensors offer a fixed 0-2000ppm & fixed 0-10Vdc output - No adjustments necessary
  • Determine ventilation need with JADE Economizer controllers and measure CO2 concentration in ventilated spaces or ducts
  • Available in wall mount (C7632A) or duct mount (C7232B)
  • Used in ventilation & AC systems to control the amount of outdoor air supplied
  • Advanced RTU retrofit solution integration
  • Product Resources for JADE CO2 Sensors