Long-lasting solid state sensing
  • Senses the relative humidity level of an area and is used with any controller capable of processing a 0-10 or 2-10 Vdc signal
  • Enclosed in a rugged, wall-mounted plastic case
  • Vents on top and sides of cover allow for air flow to humidity sensing element
  • Compact size and lightweight construction provide easy mounting
  • C7600B provides 2-10vdc output and can be used with the H775 Humidity Controller
  • H7655A provides 0-10 Vdc output and can be used with the T7350 Temperature/Humidity Controller
  • Product Resources for C7600B, H7655A Series Humidity Sensors
Humidity sensor
Excellent long-term stability