
Spyder Model 5 VAV Controller
All-in-one efficiency, even in the smallest spaces
- Compact VAV controller freely programmable with Niagara 4 WEBS Supervisor or Plant Controller supporting online changes via BACnet MS/TP.
- Migration tool enabling fast conversion of Spyder Classic programs
- Integrated actuator that is field replaceable
- 3 solid state relay outputs (DO) reduces wiring and eliminating external relays in many applications such as staged reheat.
- 10 on-board mixed UI, AO, DO I/O points (including actuator) to fit many application needs
- 72-hour data backup protects against loss of project data
- Built-in 24VAC power output eliminates the extra cost of an external power supply
- 4 Mb memory capacity
- Supports up to 3 Honeywell Sylkbus devices (1 TR120 wall module)
- No Niagara license required since it is programmed with Niagara 4 WEBS Supervisor or Plant Controller
Install Instructions
- > Spyder Model 5 Compact VAV Controller Installation Instructions -31-00362
- > Spyder Model 5 Compact VAV Controller Mounting Instructions - 31-00347