HVAC Controllers

Built to work with the WEBs-AX system, Honeywell Spyder® and Stryker controllers give you the versatility you need in a building management system with the flexibility to communicate with the protocols you’re using. So whether you choose the Spyder, Spyder Micro, Spyder with Relays or the off-the-shelf configurability of Stryker, you’ll have the right HVAC controllers to meet your building's specific requirements.

To learn more about HVAC Controllers, check out our video to the right.

Hvac controller video
Eagleax controller
Say Goodbye To I/O Challenges
  • Expanded I/O capabilities for up to 400 points
  • Equipped with 26 on-board I/O terminals
  • Fully scalable to handle your needs now and in the future
  • Built on the Niagara AX Framework® and fully BACnet compliant
  • Alarms, Schedules, Trends, Histories, Graphics/Schematics, Email, SMS
  • Remote access, programming, remote service
  • Energy Management functions, including metering (Modbus)
  • Can be networked to WEBs-N4 Supervisor
  • Product Resources for EagleAX Plant Controller
Delivers powerful control, day in and day out
  • Select from standard size Spyder or Spyder Micro, which offers a smaller footprint and reduced I/O count
  • Programmable to a wide variety of equipment types
  • Service and wiring is fast and easy with removable terminal strips which enable wiring when the controller is mounted in hard-to-reach locations
  • Color-coded input/output labels make connections and troubleshooting easy
  • Internal real-time clock and DC power supply
  • Optional integrated actuator saves installation time
  • Compatible with existing sensors, Zio wall modules or TR20 series wall modules
  • Product Resources for Spyder Controller
Complete With WEBs-N4 Configuration
  • Built-in configurations for quick installation
  • Supports both LonWorks and BACnet protocols
  • Configurable for stand-alone, WEBs-AX or WEBs-N4 system applications
  • Can be configured for Zio® and Zio Plus wall modules
  • Built on the Spyder hardware
  • Custom terminal labels and wiring diagrams are created right on the device
  • Ability to create sensor tables so you can reuse existing sensors during retrofit jobs
  • Build accessory loops by adapting unused inputs and outputs to handle other jobs, like running fans
  • Product Resources for Stryker Controller