E-Mon® Submeter Series
Make the invisible, visible for true energy management.
- Performance monitoring to measure energy usage before and after implementing an energy-savings plan
- Monitor main circuits/panels to determine where energy is being used
- Tenant submetering to track tenant consumption for billing purposes
- Cost allocation to monitor multiple points in a building to divide utility bills based on department consumption
- On-the-spot readings provide instant information right at the installed location
- Work with a variety of building automation systems
- Works with WEBs-AX Energy Analytics, Tenant Billing and E-Mon Energy Software
Product selection and quoting is easier than ever with CPQ Select.
Get A QuoteInstall Instructions
- > E-Mon Class 5000 Meter Installation Instructions 62-0399
- > E-Mon Green Class Net Meter Installation Instructions 62-0424
- > E-Mon Class 3200 Meter Installation Instructions 62-0397
- > E-Mon Class 2000 Meter Installation Instructions 62-0396
- > E-Mon Green Class Meter Installation Instructions 62-0422
- > E-Mon Class 1000 Meter Installation Instructions 62-0388
- > Meter_Install_Overview
- > E-Mon Meters in High Voltage Applications Addendum
- > E-Mon Class 3400 Meter Installation Instructions 62-0398