Round Dampers
Tight close off and low leakage
- 6" to 16" round dampers used in zoning systems
- Neoprene seal for tight closing and low leakage
- Oilite bearings for long life
- 90° damper travel for a variety of applications
- Available without actuator (DM690) or with factory mounted actuator for simple field installation (DM7600)
- Maximum approach velocity 2,500 ft/min
- Temperature range 32°F to 130°F(0°C to 54°C)
- Simplify quoting this product with CPQ Select
Product selection and quoting is easier than ever with CPQ Select.
LEARN MORE