Rectangular Dampers

Built stronger to last longer.
  • Feature heavy-duty airfoil an hat channel frames for dependable operation inside ductwork.
  • Low-profile top and bottom frames
  • Airfoil blades (D1 dampers) or 3-V style blades (D2 and D3 dampers)
  • Galvanized, stainless or aluminum material
  • 12, 14 or 16 gauge
  • Vinyl or silcone blade seals
  • Synthetic, bronze or stainless bearings
  • Steel or stainless axles and linkages
  • Single, double, reverse or no flange
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote