Airflow Measuring Stations (AMS)

Accurately measure airflow within a duct
  • Allows you to control the amount of outside air coming into the building
  • Meets minimum outdoor air requirements of ASHRAE Standard 62 or California Title 24
  • Features include a sleeve, honeycomb air straightener, pick up tubes, pressure transducer, and optional controller
  • Single sections up to 60" x 48"
  • AMD-23, AMD-33, AMD-42 models are AMS factory installed into a D1, D2 or VCD-42 damper and a standard modulating actuator
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote