Fire and Smoke Damper Actuators

The easy-to-install universal replacement fire and smoke actuator delivers fast-acting damper close off with flexible mounting options.
  • The largest torque range in the industry - 30, 80, and 175 lb-in torque models available
  • Delivers fast-acting damper close in 15 seconds and the integral spring return ensures consistent, proper level of torque
  • Time saving features such as reversible mounting orientation and integral conduit connections
  • Like-for-like replacement for all installed Honeywell and competitive damper actuators
  • UL555 and UL555S compliant
  • 5-year warranty
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote