Foot Mounted Motors

A complete line of spring return and non-spring return, foot-mounted actuators for service and retrofit applications
  • Complete line of spring return and non-spring return, foot-mounted actuators
  • Great for service or retrofit applications
  • 25 lb-in spring return economizer motors provide SPDT floating, two-position, three position or modulating control of economizer systems and ventilation dampers.
  • 35 - 300 lb-in Modutrol IV motors provide two-position, SPDT floating, or modulating control of Globe Valves and HVAC dampers
  • Simplify quoting this product with CPQ Select

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote