Direct Coupled Actuators
Precise, reliable performance. Lasting value. Ease of installation.
- Easy to install with a self-centering shaft adapter that provides mounting flexibility and a greater clamping force
- Common wiring across families
- Detachable access cover allows direct wiring without a junction box
- Stock less with the signal mode switch that adapts models to two-position, floating, or modulating applications
- Increased flexibility with select models available with/without three foot actuator whips
- Sylk communications available on low-, medium- and high-torque DCAs
- 5-year warranty
- Simplify quoting this product with CPQ Select
Product selection and quoting is easier than ever with CPQ Select.
Get A QuoteBrochures
- > Specification Take-Off Service Brochure 63-9621
- > Sylk-Enabled Devices 67-7618
- > Diamond Spring Return Actuator 01-00100
Catalogs
Savings Estimators
Selection Tools
- > Competitive Direct Coupled Actuator Cross Reference 63-8563
- > Direct Coupled Actuator Competitive Cross Reference 67-7232
- > Motor/Actuator Selection Guide 63-8419
- > Accessories for Direct Coupled Actuators Selection Guide 63-2620
Videos
Install Instructions
- > Non-Spring Return DCA MN6105/6110/7505/7510 Installation Instructions 62-0224
- > Non-Spring Return DCA ML6161/7161 Installation Instructions 62-0140
- > 205820A Foot-Mount Bracket for Direct Coupled Actuators Installation Instructions 63-2500
- > 205830A Crankarm Kit for Direct Coupled Rotary Actuators Installation Instructions 63-2501
- > 205840A Tandem Mounting Kit for Direct Coupled Rotary Actuators Installation Instructions 63-2502
- > 10Nm, 20 Nm Series Spring Return Sylk Communicating Direct Coupled Actuators Installation Instructions 62-0188
- > 50000407-001 Tandem Mount DCA Damper Accessory Kit Installation Instructions 62-0205
- > SW2, SW2-US Auxiliary Switch Kit for MNXX20, MNXX34, MSXX10, MSXX20 Installation Instructions 62-0259
- > 32003532-005 Dual Auxiliary Switch Package Installation Instructions 62-0212
- > Zelix Sylk-Enabled Actuator Installation Instructions 62-0274
- > VBN Threaded Control Valves and Actuators Installation Instruction 62-2025EFS
- > VRN Dynamic Pressure-Regulating Control Valves and Actuators Installation Instruction 38-00005EFS
- > 3Nm Series Spring Return Direct Coupled Actuators MS7103, MS7503, & MS3103 Installation Instructions 31-00141M
- > MS7103, MS7503 Diamond Accessories for Spring Return Direct Coupled Actuators 38-00089EFSGRTA