Current sensors

Current Switches and Transmitters

Higher high. Lower low.
  • Fast acting, reliable, and extremely easy to install
  • Solid-state output with an adjustable or fixed trip setpoint
  • Very low operating trip points
  • LED status indication
  • Integral DIN rail mounting flange
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • RoHS and WEEE compliant
  • Should be used in applications which a "Go/No Go" current switch is required
  • Limited 5 year warranty