Current sensors
Higher high. Lower low.
  • Fast acting, reliable, and extremely easy to install
  • Solid-state output with an adjustable or fixed trip setpoint
  • Very low operating trip points
  • LED status indication
  • Integral DIN rail mounting flange
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • RoHS and WEEE compliant
  • Should be used in applications which a "Go/No Go" current switch is required
  • Limited 5 year warranty
  • Product Resources for Current Switches and Transmitters
Bring control functionality to your panel space
  • Honeywell command relays bring control (start/stop) functionality to your load trending and fan/pump/compressor/motor status monitoring applications
  • Din-Rail Mounting Flange will allow you to use the CR Series with any Honeywell analog current sensor or switch
  • Two CR Series Command Relays may be stacked together during installation saving panel space and streamlining installation
  • Used with motor control, lighting applications, interposing relay, control pumps/compressors or Appliances/industrial equipment
  • LED status indicator
  • Product Resources for Command Relays