Split Core Current Sensors

Easily monitor energy usage in new or retrofit applications
  • For use with Class 1000, 2000, 3200, 3400 and 5000 meters only
  • Sized to fit the typical wire size for the amperage of the meter they are installed with
  • Patented 0-2V output split core sensors
  • Installed inside the electrical panel and snap around the load wires for monitoring
  • Monitor anything form a single branch circuit, multiple circuits or the entire building
  • Can be installed up to 2,000 ft. away from the meter (500 ft. on Class 3x00 and 5000 meters)
  • Up to 3 sensors can be installed per meter to provide a cumulative reading of multiple loads from different panels
  • Optional solid-core meters are available in 100 amp and 200 amp configurations (please specify when ordering)
  • Not compatible with the Din-Mon series meters

Product selection and quoting is easier than ever with CPQ Select.

Get A Quote