Mmu multiplemetercabinet

Multiple Meter Unit Compact Enclosure Cabinets

Save space and customize your meter installation.
  • Enable easy meter reading and management in one consolidated space
  • Available in 8, 16 or 24-meter sizes
  • Use any combination of Class 1000, 2000, or 3200 meters
  • IDRs can be factory installed inside the cabinet along with meters, allowing for easy interface to the E-Mon Energy software system
  • Three-phase MMU cabinets come with factory prewired voltage and communication feeds
  • Mix and match different voltage configurations within an MMU cabinet to meet your facility’s needs

Product selection and quoting is easier than ever with CPQ Select.

Learn More