E-Mon Outdoor Enclosure Option

Install meters for easy access and protect them from the elements.
  • Available for Class 1000, 2000, 3200, 3400 and 5000 meters
  • NEMA 4X-rated outdoor polycarbonate enclosure
  • 1 1/16” KO (3/4” conduit) on bottom of enclosure
  • Padlocking hasp
  • Temperature range -20ºC to +55ºC (-4ºF to 131ºF)
  • Flammability rating: UL94-V0
  • Self-extinguishing: Non-flame propagating

Product selection and quoting is easier than ever with CPQ Select.

Learn More