Din-Mon Current Sensors

Monitor energy usage in new or retrofit applications.
  • For use with Din-Mon meters only
  • Split-core or solid-core sensors
  • Available in 100 amp to 800 amp
  • 0.333V or 100 mA versions
  • Not compatible with the Class 1000, 2000, 3200, 3400, 5000 meters

Product selection and quoting is easier than ever with CPQ Select.

Learn More