LCBS T Commercial Economizing Thermostat
Ideal For Light Commercial Applications
- Designed for light commercial applications with easy installation and setup
- Large touchscreen display allows for simple viewing and operation. Keypad lock out provides optional increased system control
- Programmable wall module and controller allow for precise temperature control, increased energy savings, HVAC system optimization and maximum system design flexibility through accessory loop configuration with four extra monitor points
- Two wire Sylk™ communication BUS reduces installation, commissioning and service time. Controls multiple devices without using up controller I/O
- Flexibility to add sensors for Demand Control Ventilation and variable frequency drives for improved indoor air quality and improved energy efficiency
- Acts as the base of a complete advanced rooftop unit solution