Lcbs connect product thermostat only noshadow 350x210
Ideal For Light Commercial Applications
  • Designed for light commercial applications with easy installation and setup
  • Large touchscreen display allows for simple viewing and operation. Keypad lock out provides optional increased system control
  • Programmable wall module and controller allow for precise temperature control, increased energy savings, HVAC system optimization and maximum system design flexibility through accessory loop configuration with four extra monitor points
  • Two wire Sylk™ communication BUS reduces installation, commissioning and service time. Controls multiple devices without using up controller I/O
  • Flexibility to add sensors for Demand Control Ventilation and variable frequency drives for improved indoor air quality and improved energy efficiency
  • Acts as the base of a complete advanced rooftop unit solution
  • Product Resources for LCBS-T Commercial Economizing Thermostat
Bld 01074 bacnetff thermostat product image
Flexibility to Maximize Comfort and Savings.
  • Internal temperature and humidity sensors, 3 universal inputs, 6 binary outputs, 2 analog outputs, 19 factory-loaded applications
  • Optional embedded wireless receiver and wireless sensors for occupancy control enabling flexibility in the location of sensors for a less invasive presence
  • Fully configurable, stand-alone or integrated operation and a sleek, sophisticated design with a configurable, touchscreen display
  • Easily configured through a step-by-step Niagara based configuration wizard—modes of operation allow control based on occupancy or schedules
  • Remote and local troubleshooting through a web access for more efficient service diagnosis
  • BACnet-compliant on MS/TP and meets increasingly stringent energy-saving building codes
  • Product Resources for BACnet® Fixed Function Thermostat
T7350
Perfect for any application.
  • Modulating outputs allow you to run more applications
  • Covers most application needs with just 6 models
  • Remote sensing including indoor, outdoor, humidity, discharge air and occupancy
  • Intelligent Recovery selects the optimum time to being warm up or cool down
  • Intelligent Fan™ makes it easy to regulate air exchange, ventilation and energy use
  • Easy configuration using the USB-TIM thermostat interface cable and TStatSpec software
  • Combine with Honeywell WebStat, WebVision or WEBs-AX
  • Title 24 compliant
  • Product Resources for T7350H Communicating Thermostat
Tb7200
Deliver fully integrated funtionality.
  • Designed for zone control applications
  • Works seamlessly with WEBs-AX™
  • Models available in BACnet® MS/TP and ZigBee® wireless mesh protocols
  • PI proportional control algorithm eliminates temperature offset
  • Available with or without an occupancy sensor
  • Backlit LCD display with dedicated function menu keys for simple operation
  • Password protection to minimize tampering
  • Four levels of keypad lockout to limit access to change settings
  • Title 24 compliant
  • Product Resources for TB7200 Communicating Thermostat
Tb7300
More flexibility to serve more applications.
  • Designed for fan coil applications
  • Works seamlessly with WEBs-AX™
  • Models available in BACnet® MS/TP and ZigBee® wireless mesh protocols
  • Internal humidity sensing available on some models
  • Available with or without an occupancy sensor
  • Backlit LCD display with dedicated function menu keys for simple operation
  • Password protection to minimize tampering
  • Six levels of keypad lockout to limit access to change settings
  • Configurable fan button to meet more applications with a single model
  • Title 24 compliant
  • Product Resources for TB7300 Communicating Thermostat
Tb7600
Add more flexibility to building automation.
  • Designed for rooftop and heat pump applications
  • Works seamlessly with WEBs-AX™
  • Models available in BACnet® MS/TP and ZigBee® wireless mesh protocols
  • Available with or without an occupancy sensor
  • Backlit LCD display with dedicated function menu keys for simple operation
  • Password protection to minimize tampering
  • Three levels of keypad lockout to limit access to change settings
  • Programmable smart fan operation provides energy savings
  • Built in default profile set up for easy start up and commissioning
  • Title 24 compliant
  • Product Resources for TB7600 Communicating Thermostat